??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22350.0255 Ball Lock Pins, self-locking
HELP_VARIABLE
Company
Halder
Description
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with button handle
Bill of material
22350.0255 Ball Lock Pins, self-locking
BESTNR
Ref. No. Stainless steel
22350.0255
MAT
Material
Stainless steel 1.4542, precipitation-hardened
D1
10 mm
L1
90 mm
D2
12.0 mm
D3
14.1 mm
D4
25 mm
L2
9.6 mm
L3
27.3 mm
L4
22.6 mm
L5
18.6 mm
H11
Locating hole
10 mm
SG1
Shearing resistance, double min. 1.4305
100 kN
G
Weight
77 g
Embedded user actions